IESNA:LM-63-2002
[TEST]P1306495
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2301-906-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/3/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - EPHESUS (FORMERLY EATON)
[LUMCAT]EPH-LS16-1200L-57-80-4S-A
[LUMINAIRE]EPHESUS LUMASPORT 16 LUMINAIRE
[MORE](16) 5700K, 80 CRI LEDS AND 4S BEAM SHAPE
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]181561
TILT=NONE
16 -1 1 46 1 1 1 -1.6667 -1.6667 0
1 1 1223
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
379705.8 379163.1 377361.8 374367.4 370830.2 365752.8 359546 351973 343336.9 333615.4
323177 312414 300631 287567.9 273440.9 258467.9 213119.5 166313.1 128198.1 98720.9
73088.8 56666.4 43975.7 33096.6 24129.3 16031.3 9715.9 6603.6 5502.2 4869.7
4166 3675.6 3225.5 2716.5 2171.9 1643.2 1171.6 775.7 459.5 253.6
119.8 48.7 27.1 10.3 2.8 0
